Schneider-Electric
 
LV432498 picture- web-product-data-sheet
LV432498
Base for extended rotary handle, ComPact NSX 400/630, spare part
Important message Important message: 
This product has been switched to new ComPacT range and is no longer commercialized.
Schneider Electric
Characteristics
Main
Range of product ComPact NSX400...630
ComPact NSX400...630 DC
Product or component type Extended rotary handle base
Accessory / separate part category Installation accessory
Range compatibility ComPact ComPact NSX400
ComPact ComPact NSX630
ComPact Compact NSX400 DC
ComPact Compact NSX630 DC
Complementary
Mounting location Front
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.0 cm
Package 1 Width 16.0 cm
Package 1 Length 15.0 cm
Package 1 Weight 540.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 16
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 9.406 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Bccb9597-f9da-40bd-a1a7-42a8eee778e7
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 5
Contractual warranty
Warranty 18 months