Schneider-Electric
 
LV432502 picture- web-product-data-sheet
LV432502
Crimp lugs for copper cable, ComPacT NSX400/630, 300mm², set of 3 parts
Schneider Electric
Characteristics
Main
Product or component type Crimp lug
Accessory / separate part category Connection accessory
Range compatibility ComPacT new generation NSX400
ComPacT new generation NSX630
ComPacT new generation NSX400 DC
ComPacT new generation NSX630 DC
EasyPact CVS400...630
FuPact Fupact INF
FuPact FuPacT ISFT
Poles description 3P
Quantity per set Set of 3
[In] rated current 630 A
Complementary
Provided equipment Interphase barriers
Conductor material Copper
Connections - terminals Crimp lug1 cable(s) 300 mm²
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 9.4 cm
Package 1 Length 13.2 cm
Package 1 Weight 464.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 20
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 9.767 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
BVB
print Accepted
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months