This Application will be decommissioned as of January 7th 2025

LV432513 |
Schneider-Electric
 
LV432513 picture- web-product-data-sheet
LV432513
torque limiting screws, ComPact NSX400/630, power connections, set of 12 parts
Schneider Electric
Characteristics
Main
Range of product ComPact NSX400...630
ComPact NSX400...630 DC
Product or component type Torque limiting breakaway bit
Accessory / separate part category Installation accessory
Range compatibility ComPact ComPact NSX400
ComPact ComPact NSX630
ComPact Compact NSX400 DC
ComPact Compact NSX630 DC
Poles description 4P
3P
Complementary
Quantity per set Set of 12
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 10.0 cm
Package 1 Length 12.0 cm
Package 1 Weight 195.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 50
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 10.237 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months