This Application will be decommissioned as of January 7th 2025

LV432516 |
Schneider-Electric
 
LV432516 picture- web-product-data-sheet
LV432516
plug in base, ComPact NSX400/630, front/rear connected, 3 poles
Schneider Electric
Characteristics
Main
Product or component type Plug-in base
Accessory / separate part category Mounting accessory
Range compatibility ComPact ComPact NSX400
ComPact ComPact NSX630
ComPact Compact NSX400 DC
ComPact Compact NSX630 DC
Poles description 3P
Complementary
Mounting mode Plug-in
[In] rated current 630 A
Earth-leakage protection Without
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.000 cm
Package 1 Width 20.000 cm
Package 1 Length 35.200 cm
Package 1 Weight 2.767 kg
Unit Type of Package 2 S04
Number of Units in Package 2 5
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 14.490 kg
Unit Type of Package 3 P12
Number of Units in Package 3 20
Package 3 Height 42.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 71.104 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Efedabfa-33c9-4c6e-b5a1-992f9d41bd10
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Product contains halogen above thresholds
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 334
Contractual warranty
Warranty 18 months