Schneider-Electric
 
LV432517 picture- web-product-data-sheet
LV432517
plug in base, ComPact NSX400/630, front/rear connected, 4 poles
Schneider Electric
Characteristics
Main
Product or component type Plug-in base
Accessory / separate part category Mounting accessory
Range compatibility ComPact ComPact NSX400
ComPact ComPact NSX630
ComPact Compact NSX400 DC
ComPact Compact NSX630 DC
Poles description 4P
Complementary
Mounting mode Plug-in
[In] rated current 630 A
Earth-leakage protection Without
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.500 cm
Package 1 Width 20.000 cm
Package 1 Length 35.000 cm
Package 1 Weight 3.628 kg
Unit Type of Package 2 S04
Number of Units in Package 2 5
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 18.770 kg
Unit Type of Package 3 P12
Number of Units in Package 3 20
Package 3 Height 50.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 88.364 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months