Schneider-Electric
 
LV432518 picture- web-product-data-sheet
LV432518
Power connections, ComPacT NSX400/630 plug in kit, set of 2 parts
Schneider Electric
Characteristics
Main
Product or component type Power connections
Accessory / separate part category Connection accessory
Range compatibility ComPacT new generation ComPacT NSX400 new generation
ComPacT new generation ComPacT NSX630 new generation
ComPacT new generation ComPacT NSX DC new generation
ComPact ComPact NSX400
ComPact ComPact NSX630
ComPact Compact NSX400 DC
ComPact Compact NSX630 DC
Quantity per set Set of 2
Complementary
[In] rated current 630 A
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 11.500 cm
Package 1 Length 13.300 cm
Package 1 Weight 229.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 10.500 cm
Package 2 Width 19.500 cm
Package 2 Length 35.000 cm
Package 2 Weight 2.492 kg
Unit Type of Package 3 S04
Number of Units in Package 3 50
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 13.090 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months