This Application will be decommissioned as of January 7th 2025

LV432519 |
Schneider-Electric
 
LV432519 picture- web-product-data-sheet
LV432519
Power connections, ComPacT NSX400/630 plug in kit with Vigi add on, set of 2 parts
Schneider Electric
Characteristics
Main
Product or component type Power connections
Accessory / separate part category Connection accessory
Range compatibility ComPacT new generation ComPacT NSX400 new generation
ComPacT new generation ComPacT NSX630 new generation
ComPact ComPact NSX400
ComPact ComPact NSX630
Quantity per set Set of 2
Complementary
[In] rated current 630 A
Earth-leakage protection With
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 15.000 cm
Package 1 Length 19.000 cm
Package 1 Weight 382.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 30
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 11.866 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Product contains halogen above thresholds
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 3
Contractual warranty
Warranty 18 months