Schneider-Electric
 
LV432521 picture- web-product-data-sheet
LV432521
Shutters, ComPacT NSX400/630, plug in base accessories, IP40, 2 parts
Schneider Electric
Characteristics
Main
Product or component type Shutter
Accessory / separate part category Insulation accessory
Range compatibility ComPact ComPact NSX400
ComPact ComPact NSX630
ComPact Compact NSX400 DC
ComPact Compact NSX630 DC
Quantity per set Set of 2
Complementary
Mounting mode Drawout
Environment
IP degree of protection IP40 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.600 cm
Package 1 Width 11.500 cm
Package 1 Length 13.100 cm
Package 1 Weight 41.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 11.000 cm
Package 2 Width 20.000 cm
Package 2 Length 35.000 cm
Package 2 Weight 618.500 g
Unit Type of Package 3 S04
Number of Units in Package 3 50
Package 3 Height 30.000 cm
Package 3 Width 40.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 3.634 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months