Schneider-Electric
 
LV432525 picture- web-product-data-sheet
LV432525
Automatic auxiliary connector support, ComPacT NSX400/630, 3 moving connectors, for circuit breaker
Schneider Electric
Characteristics
Main
Range of product ComPacT NSX400...630 new generation
ComPacT NSX400...630 DC new generation
ComPact NSX400...630
ComPact NSX400...630 DC
Device short name support
Product or component type Support
Device application Wiring
Range compatibility ComPacT new generation ComPacT NSX400 new generation
ComPacT new generation ComPacT NSX630 new generation
ComPact ComPact NSX400
ComPact ComPact NSX630
ComPacT new generation ComPacT NSX DC new generation NSX400 DC
ComPacT new generation ComPacT NSX DC new generation NSX630 DC
ComPact Compact NSX400 DC
ComPact Compact NSX630 DC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.6 cm
Package 1 Width 10.2 cm
Package 1 Length 13.3 cm
Package 1 Weight 37 g
Unit Type of Package 2 S03
Number of Units in Package 2 80
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 3.379 kg
Unit Type of Package 3 P12
Number of Units in Package 3 640
Package 3 Height 50 cm
Package 3 Width 120 cm
Package 3 Length 80 cm
Package 3 Weight 42.136 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months