Schneider-Electric
 
LV432532 picture- web-product-data-sheet
LV432532
chassis side plates for base, ComPact NSX400/630, withdrawable, 3/4 poles
Schneider Electric
Characteristics
Main
Product or component type Side plate
Accessory / separate part category Mounting accessory
Range compatibility ComPact ComPact NSX400
ComPact ComPact NSX630
ComPact Compact NSX400 DC
ComPact Compact NSX630 DC
Poles description 3P
4P
Kit composition Chassis side plates for base
Complementary
Mounting mode Drawout
[In] rated current 630 A
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 21.500 cm
Package 1 Length 30.500 cm
Package 1 Weight 2.691 kg
Unit Type of Package 2 S04
Number of Units in Package 2 5
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 14.112 kg
Unit Type of Package 3 P12
Number of Units in Package 3 20
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 68.448 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 02509b9d-86a7-4bff-8a7c-27f44dcd6876
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months