Schneider-Electric
 
LV432534 picture- web-product-data-sheet
LV432534
escutcheon with collar for toggle, drawout ComPact NSX400/630, IP40
Schneider Electric
Characteristics
Main
Product or component type Escutcheon collar
Accessory / separate part category Insulation accessory
Range compatibility ComPact ComPact NSX400
ComPact ComPact NSX630
Control type Toggle
Complementary
Mounting mode Drawout
Environment
IP degree of protection IP40 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 22.0 cm
Package 1 Length 12.1 cm
Package 1 Weight 96.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 40
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 5.166 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months