Schneider-Electric
 
LV432538 picture- web-product-data-sheet
LV432538
plug-in kit, ComPact NSX400/630, 3 poles
Schneider Electric
Characteristics
Main
Product or component type Plug-in kit
Accessory / separate part category Mounting accessory
Range compatibility ComPact ComPact NSX400
ComPact ComPact NSX630
ComPact Compact NSX400 DC
ComPact Compact NSX630 DC
Poles description 3P
Complementary
Mounting mode Plug-in
[In] rated current 630 A
Earth-leakage protection Without
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14.500 cm
Package 1 Width 30.000 cm
Package 1 Length 40.000 cm
Package 1 Weight 4.037 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number F50b8d40-d694-4811-96cc-3d752a3c6779
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 343
Contractual warranty
Warranty 18 months