Schneider-Electric
 
LV432541 picture- web-product-data-sheet
LV432541
plug-in kit, ComPact NSX400/630 with Vigi add-on module, 4 poles
Schneider Electric
Characteristics
Main
Product or component type Plug-in kit
Accessory / separate part category Mounting accessory
Range compatibility ComPact ComPact NSX400
ComPact ComPact NSX630
Poles description 4P
Complementary
Mounting mode Plug-in
[In] rated current 630 A
Earth-leakage protection With
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 20.0 cm
Package 1 Width 11.0 cm
Package 1 Length 12.0 cm
Package 1 Weight 5.594 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number F50b8d40-d694-4811-96cc-3d752a3c6779
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 354
Contractual warranty
Warranty 18 months