Schneider-Electric
 
LV432552 picture- web-product-data-sheet
LV432552
bag of screws, ComPact NSX400/630, EasyPact CVS CVS400/630
Schneider Electric
Characteristics
Main
Range of product ComPact NSX400...630
ComPact NSX400...630 DC
Product or component type Screw
Accessory / separate part category Installation accessory
Range compatibility ComPact ComPact NSX400
ComPact ComPact NSX630
ComPact Compact NSX400 DC
ComPact Compact NSX630 DC
EasyPact EasyPact CVS400
EasyPact EasyPact CVS630
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.1 cm
Package 1 Width 12.0 cm
Package 1 Length 20.0 cm
Package 1 Weight 66.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 30
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.467 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months