Schneider-Electric
 
LV432557 picture- web-product-data-sheet
LV432557
escutcheon for all control types, fixed ComPact NSX400/630, IP30
Schneider Electric
Characteristics
Main
Product or component type Escutcheon
Accessory / separate part category Insulation accessory
Range compatibility ComPact ComPact NSX400
ComPact ComPact NSX630
ComPact Compact NSX400 DC
ComPact Compact NSX630 DC
Control type Rotary handle
Toggle
Motor mechanism
Complementary
Mounting mode Fixed
Environment
IP degree of protection IP30 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.5 cm
Package 1 Width 21.9 cm
Package 1 Length 16.5 cm
Package 1 Weight 67.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 30
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.424 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months