Schneider-Electric
 
LV432566 picture- web-product-data-sheet
LV432566
voltage presence indicator, ComPact NSX 400/630, 3 poles, 4 poles
Schneider Electric
Characteristics
Main
Product or component type Voltage presence indicator
Device application Monitoring
Range compatibility ComPact ComPact NSX400
ComPact ComPact NSX630
ComPact ComPacT INS
ComPact Compact INV
Poles description 3P
4P
[In] rated current 630 A
Complementary
[Ue] rated operational voltage 220...550 V
Network type AC
Network frequency 50/60 Hz
Environment
IP degree of protection IP40 conforming to IEC 60529
IK degree of protection IK04 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.000 cm
Package 1 Width 9.000 cm
Package 1 Length 13.000 cm
Unit Type of Package 2 S03
Number of Units in Package 2 28
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.541 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months