Schneider-Electric
 
LV432579 picture- web-product-data-sheet
LV432579
Rear insulation screens, ComPacT NSX400/630, 4 poles, pitch 70mm, set of 2 parts
Schneider Electric
Characteristics
Main
Product or component type Insulation screen
Range compatibility ComPacT new generation ComPacT NSX400 new generation
ComPacT new generation ComPacT NSX630 new generation
ComPacT new generation ComPacT NSX DC new generation NSX400 DC
ComPacT new generation ComPacT NSX DC new generation NSX630 DC
ComPact ComPact NSX400
ComPact ComPact NSX630
ComPact Compact NSX400 DC
ComPact Compact NSX630 DC
EasyPact EasyPact CVS400
EasyPact EasyPact CVS630
Accessory / separate part type Insulation accessories
Poles description 4P
Quantity per set Set of 2
Complementary
Connection pitch 70 mm
Product compatibility Circuit-breaker
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.4 cm
Package 1 Width 27.5 cm
Package 1 Length 28.0 cm
Package 1 Weight 281.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 40
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 11.64 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months