Schneider-Electric
 
LV432584 picture- web-product-data-sheet
LV432584
connection adapter for plug in base, ComPact NSX400/630, 3 poles
Schneider Electric
Characteristics
Main
Product or component type Connection adapter
Accessory / separate part category Connection accessory
Range compatibility ComPact ComPact NSX400
ComPact ComPact NSX630
ComPact Compact NSX400 DC
ComPact Compact NSX630 DC
Poles description 3P
Complementary
Mounting mode Plug-in
[In] rated current 630 A
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 19.000 cm
Package 1 Length 19.000 cm
Package 1 Weight 214.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 20
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.696 kg
Unit Type of Package 3 P12
Number of Units in Package 3 160
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 52.000 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number F50b8d40-d694-4811-96cc-3d752a3c6779
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 2
Contractual warranty
Warranty 18 months