Schneider-Electric
 
LV432586 picture- web-product-data-sheet
LV432586
Terminal extensions, ComPacT NSX 400/630, 45 degrees, set of 3 parts
Schneider Electric
Characteristics
Main
Product or component type Terminal extension
Accessory / separate part category Connection accessory
Range compatibility ComPacT new generation ComPacT NSX400 new generation
ComPacT new generation ComPacT NSX630 new generation
ComPact ComPact NSX400
ComPact ComPact NSX630
Poles description 3P
Quantity per set 3
Mounting position 45°
Complementary
[In] rated current 630 A
Connection pitch 45 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 16.5 cm
Package 1 Length 17.5 cm
Package 1 Weight 698.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 20
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 14.447 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months