Schneider-Electric
 
LV432592 picture- web-product-data-sheet
LV432592
Short terminal shield, ComPacT NSX400/630, pitch 45mm, IP40, 4 poles
Schneider Electric
Characteristics
Main
Product or component type Short terminal shield
Range compatibility ComPacT new generation ComPacT NSX400 new generation
ComPacT new generation ComPacT NSX630 new generation
ComPact ComPact NSX400
ComPact ComPact NSX630
ComPacT new generation ComPacT NSX DC new generation NSX400 DC
ComPacT new generation ComPacT NSX DC new generation NSX630 DC
ComPact Compact NSX400 DC
ComPact Compact NSX630 DC
EasyPact EasyPact CVS400
EasyPact EasyPact CVS630
ComPact Compact INV
ComPact ComPacT INS
Accessory / separate part type Insulation accessories
Poles description 4P
Quantity per set 1
Complementary
Connection pitch 45 mm
IP degree of protection IP40 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 18.000 cm
Package 1 Length 25.000 cm
Package 1 Weight 134.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 15
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.426 kg
Unit Type of Package 3 P12
Number of Units in Package 3 120
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 31.408 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
BVB
print Accepted
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months