Schneider-Electric
 
LV432596 picture- web-product-data-sheet
LV432596
Long terminal shield for spreaders, ComPacT NSX400/630, pitch 52.5mm, IP40, 4 poles
Schneider Electric
Characteristics
Main
Product or component type Long terminal shield
Range compatibility ComPacT new generation ComPacT NSX400 new generation
ComPacT new generation ComPacT NSX630 new generation
ComPact ComPact NSX400
ComPact ComPact NSX630
EasyPact EasyPact CVS400
EasyPact EasyPact CVS630
ComPact Compact INV
ComPact ComPacT INS
Accessory / separate part type Insulation accessories
Poles description 4P
Quantity per set 1
Complementary
Connection pitch 52.5 mm
IP degree of protection IP40 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.0 cm
Package 1 Width 15.5 cm
Package 1 Length 24.0 cm
Package 1 Weight 458.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 10
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 5.396 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months