Schneider-Electric
 
LV432600 picture- web-product-data-sheet
LV432600
Extended rotary handle, ComPact NSX 400/630, red handle/yellow front, shaft length 209mm to 600mm, IP55
Important message Important message: 
This product has been switched to new ComPacT range and is no longer commercialized.
Schneider Electric
Characteristics
Main
Range of product ComPact NSX400...630
Product or component type Rotary handle
Range compatibility ComPact NSX400...630
PowerPact Multistandard
TeSys TeSys GV6
Accessory / separate part type Control accessories
Handle colour Red
Handle front plate colour Yellow
Rotary handle mounting style Extended
Complementary
Rotary handle padlocking 1 to 3 padlocks
Padlock in OFF position
Rotary handle mounting location Front
Environment
IP degree of protection IP55
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.5 cm
Package 1 Width 15.0 cm
Package 1 Length 48.0 cm
Package 1 Weight 1.01 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 7291e542-40e3-4414-ab0a-d89fce590be9
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 9
Contractual warranty
Warranty 18 months