Schneider-Electric
 
LV432602 picture- web-product-data-sheet
LV432602
Conversion accessory for direct rotary handle, ComPact NSX 400/630, CNOMO machine tool control, IP54
Important message Important message: 
This product has been switched to new ComPacT range and is no longer commercialized.
Schneider Electric
Characteristics
Main
Product or component type CNOMO conversion accessory
Accessory / separate part category Control accessory
Range compatibility ComPact ComPact NSX400
ComPact ComPact NSX630
ComPact Compact NSX400
ComPact Compact NSX630 DC
PowerPact PowerPact H
PowerPact PowerPact J
Environment
IP degree of protection IP54
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.0 cm
Package 1 Width 15.0 cm
Package 1 Length 22.0 cm
Package 1 Weight 340.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 5
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.187 kg
Offer Sustainability
SCIP Number 4409a78c-180c-4035-99af-485618ff3778
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months