Schneider-Electric
 
LV432603 picture- web-product-data-sheet
LV432603
Extended rotary handle, ComPact NSX 400/630 withdrawable, black handle, telescopic shaft length 272mm to 600mm, IP55
Important message Important message: 
This product has been switched to new ComPacT range and is no longer commercialized.
Schneider Electric
Characteristics
Main
Range of product ComPact NSX400...630
Product or component type Rotary handle
Range compatibility ComPact NSX400...630
PowerPact Multistandard
Accessory / separate part type Control accessories
Handle colour Black
Handle front plate colour Black
Rotary handle mounting style Telescopic
Complementary
Rotary handle padlocking Padlock in OFF position
1 to 3 padlocks
Rotary handle mounting location Front
Environment
IP degree of protection IP55
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.0 cm
Package 1 Width 16.0 cm
Package 1 Length 48.5 cm
Package 1 Weight 989.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 5
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 5.671 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 7291e542-40e3-4414-ab0a-d89fce590be9
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Carbon footprint (kg CO2 eq, Total Life cycle) 8
Contractual warranty
Warranty 18 months