Schneider-Electric
 
LV432605 picture- web-product-data-sheet
LV432605
standard early break contact, ComPact NSX400 to NSX630, rotary handle position CAO, 1 changeover contact type
Schneider Electric
Characteristics
Main
Range of product ComPact NSX400...630
ComPact NSX400...630 DC
Range ComPact
Device short name early-break contact
Product or component type Auxiliary contact
Device application Control
Range compatibility ComPact ComPact NSX400
ComPact ComPact NSX630
ComPact Compact NSX400 DC
ComPact Compact NSX630 DC
PowerPact PowerPact L
Complementary
Auxiliary contacts type Standard
Auxiliary contacts operation Early-break
Mounting mode Drawout
[Ith] conventional free air thermal current 6 A
[Ie] rated operational current AC-12: 6 A at 110 V AC 50/60 Hz
AC-12: 6 A at 220/240 V AC 50/60 Hz
AC-12: 6 A at 24 V AC 50/60 Hz
AC-12: 6 A at 380/440 V AC 50/60 Hz
AC-12: 6 A at 48 V AC 50/60 Hz
AC-12: 6 A at 480 V AC 50/60 Hz
AC-12: 6 A at 660/690 V AC 50/60 Hz
AC-15: 0.1 A at 660/690 V AC 50/60 Hz
AC-15: 1.5 A at 480 V AC 50/60 Hz
AC-15: 2 A at 380/440 V AC 50/60 Hz
AC-15: 4 A at 220/240 V AC 50/60 Hz
AC-15: 5 A at 110 V AC 50/60 Hz
AC-15: 6 A at 24 V AC 50/60 Hz
AC-15: 6 A at 48 V AC 50/60 Hz
DC-12: 0.3 A at 250 V DC
DC-12: 0.6 A at 110 V DC
DC-12: 2.5 A at 48 V DC
DC-12: 6 A at 24 V DC
DC-14: 0.03 A at 250 V DC
DC-14: 0.05 A at 110 V DC
DC-14: 0.2 A at 48 V DC
DC-14: 1 A at 24 V DC
Minimum load 100 mA at 24 V DC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 6.300 cm
Package 1 Length 8.100 cm
Package 1 Weight 50.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 108
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.800 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months