Schneider-Electric
 
LV432614 picture- web-product-data-sheet
LV432614
Mechanical interlocking system, ComPact NSX 400/630, devices with toggles
Important message Important message: 
This product has been switched to new ComPacT range and is no longer commercialized.
Schneider Electric
Characteristics
Main
Product or component type Mechanical interlock
Accessory / separate part category Interlocking accessory
Range compatibility ComPact ComPact NSX400
ComPact ComPact NSX630
ComPact Compact NSX400 DC
ComPact Compact NSX630 DC
Mounting mode Fixed
Complementary
Source-changeover interlock Mechanical interlocking
Control type Toggle
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 16.2 cm
Package 1 Length 20.5 cm
Package 1 Weight 377.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 20
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 8.087 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 5cb8a92f-1cd8-41f6-bc5d-128c3c8ee24c
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free plastic parts product
Take-back No
Contractual warranty
Warranty 18 months