Schneider-Electric
 
LV432619 picture- web-product-data-sheet
LV432619
Coupling accessories for manual transfer switch, TransferPacT ComPacT NSX400…630A , 3P, 630A
Schneider Electric
Characteristics
Main
Range of product NSX400...630
Device short name downstream coupling connector
Product or component type Downstream coupling connector
Accessory / separate part category Connection accessory
Poles description 3P
Complementary
Range compatibility Compact NSX
Product compatibility Compact NSX400...630
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.500 cm
Package 1 Width 20.000 cm
Package 1 Length 46.000 cm
Package 1 Weight 3.906 kg
Unit Type of Package 2 S04
Number of Units in Package 2 3
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 12.380 kg
Offer Sustainability
SCIP Number 0d350c3e-5984-407c-a63e-6ab025e1b48c
BVB
print Accepted
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months