Schneider-Electric
 
LV432620 picture- web-product-data-sheet
LV432620
Coupling accessories, ComPacT NSX 400/630, 4P, for manual source changeover, 630A
Schneider Electric
Characteristics
Main
Range of product INS320...630
NSX400...630
Device short name downstream coupling connector
Product or component type Downstream coupling connector
Accessory / separate part category Connection accessory
Poles description 4P
Complementary
Range compatibility Compact INS
Compact NSX
Product compatibility Compact INS320...630
Compact NSX400...630
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.400 cm
Package 1 Width 20.200 cm
Package 1 Length 46.000 cm
Package 1 Weight 4.704 kg
Unit Type of Package 2 S04
Number of Units in Package 2 3
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 14.860 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 0d350c3e-5984-407c-a63e-6ab025e1b48c
BVB
print Accepted
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months