Schneider-Electric
 
LV432631 picture- web-product-data-sheet
LV432631
toggle padlocking device, fixed adapter, ComPact NSX400/630, OFF or ON position
Schneider Electric
Characteristics
Main
Device short name locking for 1 to 3 padlocks
Product or component type Padlocking device
Range compatibility ComPact ComPact NSX400
ComPact ComPact NSX630
ComPact Compact NSX400 DC
ComPact Compact NSX630 DC
PowerPact PowerPact L
Mounting mode Fixed
Complementary
Keylock destination Toggle
Key locking position In front
Locking options description Fixed
Locks On or Off
Without keylocks
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 13.000 cm
Package 1 Length 20.000 cm
Package 1 Weight 112.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 60
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 7.124 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months