Schneider-Electric
 
LV432639 picture- web-product-data-sheet
LV432639
Standard motor mechanism module MT400/630, ComPacT NSX400/630, 48/60VAC 50/60Hz
Schneider Electric
Characteristics
Main
Device short name MT400/630
Product or component type Motor mechanism
Device application Automatic spring charging
Range compatibility ComPacT new generation NSX400
ComPacT new generation NSX630
ComPacT new generation NSX400 DC
ComPacT new generation NSX630 DC
Control type Standard
[Uc] control circuit voltage 48...60 V AC 50/60 Hz
Circuit breaker mounting mode Fixed
Circuit breaker frame rated current 400 A
630 A
Complementary
Control signal type Impulse
Maintained
Circuit breaker response time < 700 ms open
< 80 ms closed
Maximum operating frequency 4 per minute
Maximum power consumption in VA 500 VA closing
500 VA opening
Locking options description Padlocking in OFF position
1 to 3 padlocks Ø 5 to Ø 8
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 20.0 cm
Package 1 Width 17.0 cm
Package 1 Length 17.0 cm
Package 1 Weight 3.161 kg
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 19.732 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 768b9546-0496-496b-9dda-45dc807dcf86
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 23
Contractual warranty
Warranty 18 months