Schneider-Electric
 
LV432648 picture- web-product-data-sheet
LV432648
Operation counter, ComPacT NSX400/630, mechanical 5 digit display
Schneider Electric
Characteristics
Main
Product or component type Operation counter
Accessory / separate part category Electrical accessory
Range compatibility ComPact ComPact NSX400
ComPact ComPact NSX630
ComPact ComPact NSX DC
PowerPact PowerPact L
Complementary
Display type Mechanical
Display digits 5
Reset Without
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.300 cm
Package 1 Width 11.200 cm
Package 1 Length 11.500 cm
Package 1 Weight 27.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 10
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 768.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months