Schneider-Electric
 
LV432652 picture- web-product-data-sheet
LV432652
Communicating motor mechanism module MTc 400/630, ComPacT NSX400/630, 220/240VAC 50/60Hz
Schneider Electric
Characteristics
Main
Device short name MT400/630
Product or component type Motor mechanism
Device application Automatic spring charging
Range compatibility ComPacT new generation NSX400
ComPacT new generation NSX630
ComPacT new generation NSX400 DC
ComPacT new generation NSX630 DC
Control type Communicating
[Uc] control circuit voltage 220...240 V AC 50/60 Hz
Circuit breaker mounting mode Fixed
Circuit breaker frame rated current 630 A
400 A
Complementary
Control signal type Maintained
Impulse
Circuit breaker response time < 700 ms open
< 80 ms closed
Maximum operating frequency 4 per minute
Maximum power consumption in VA 500 VA closing
500 VA opening
Locking options description 1 to 3 padlocks Ø 5 to Ø 8
Padlocking in OFF position
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 17.0 cm
Package 1 Width 17.0 cm
Package 1 Length 20.0 cm
Package 1 Weight 3.142 kg
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 19.714 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 768b9546-0496-496b-9dda-45dc807dcf86
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 26
Contractual warranty
Warranty 18 months