Schneider-Electric
 
LV432653 picture- web-product-data-sheet
LV432653
current transformer module with voltage output, ComPact NSX400/630, 400A rating, 3 poles
Schneider Electric
Characteristics
Main
Device short name CT module and voltage output
Product or component type Current transformer
Device application Control
Range compatibility ComPact ComPact NSX400
ComPact ComPact NSX630
Poles description 3P
[In] rated current 400 A
Current transformer ratio 400/5 A
Power consumption in VA 2 VA
Accuracy class Class 0.5
Complementary
[Ue] rated operational voltage 530 V
Network type AC
Network frequency 50/60 Hz
Auxiliary connection terminal Cable connector 2.5 mm²
Environment
Electrical shock protection class Class II
IP degree of protection IP40 conforming to IEC 60529
IK degree of protection IK04 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.0 cm
Package 1 Width 15.0 cm
Package 1 Length 20.0 cm
Package 1 Weight 2.16 kg
Unit Type of Package 2 S03
Number of Units in Package 2 2
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.807 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number D6de6579-e574-46d8-907a-21c729c883f0
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months