Schneider-Electric
 
LV432655 picture- web-product-data-sheet
LV432655
ammeter module, ComPact NSX400/630, 400 A rating, 3 poles
Schneider Electric
Characteristics
Main
Device short name ammeter module
Product or component type Ammeter
Device application Metering
Range compatibility ComPact ComPact NSX400
ComPact ComPact NSX630
Poles description 3P
[In] rated current 400 A
Accuracy class Class 4.5
Complementary
Measurement accuracy Ammeter: +/- 6 %
Environment
Electrical shock protection class Class II
IP degree of protection IP40 conforming to IEC 60529
IK degree of protection IK04 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15 cm
Package 1 Width 20 cm
Package 1 Length 23 cm
Package 1 Weight 2.46 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months