Schneider-Electric
 
LV432657 picture- web-product-data-sheet
LV432657
current transformer module, ComPact NSX400/630, 400A rating, 3 poles
Schneider Electric
Characteristics
Main
Device short name current transformer module
Product or component type Current transformer
Device application Control
Range compatibility ComPact ComPact NSX400
ComPact ComPact NSX630
Poles description 3P
[In] rated current 400 A
Current transformer ratio 400/5 A
Power consumption in VA 8 VA
Accuracy class Class 4.5
Complementary
Auxiliary connection terminal Cable connector 2.5 mm²
Environment
Electrical shock protection class Class II
IP degree of protection IP40 conforming to IEC 60529
IK degree of protection IK04 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14.0 cm
Package 1 Width 17.0 cm
Package 1 Length 20.0 cm
Package 1 Weight 2.214 kg
Unit Type of Package 2 S03
Number of Units in Package 2 2
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.915 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months