This Application will be decommissioned as of January 7th 2025

LV432660 |
Schneider-Electric
 
LV432660 picture- web-product-data-sheet
LV432660
insulation monitoring module, ComPact NSX 400/630, 200 VAC to 440 VAC 50/60 Hz, 0.1 A to 1 A, 4 poles
Schneider Electric
Characteristics
Main
Product or component type Insulation monitoring device
Device application Insulation
Range compatibility ComPact ComPact NSX400
ComPact ComPact NSX630
Poles description 4P
Complementary
[Ue] rated operational voltage 200...440 V
Network type AC
Network frequency 50/60 Hz
Measurement accuracy -50 %...0 %
Residual earth-leakage sensitity adjustment type Adjustable
[IΔn] residual earth-leakage sensitive adjustment 0.1 A
0.2 A
0.5 A
1 A
[Δt] residual earth-leakage time delay adjustment 5…10 s
Environment
IP degree of protection IP40 conforming to IEC 60529
IK degree of protection IK04 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14.5 cm
Package 1 Width 17 cm
Package 1 Length 20 cm
Package 1 Weight 3.288 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months