Schneider-Electric
 
LV432696 picture- web-product-data-sheet
LV432696
Circuit breaker, ComPact NSX400H, 70kA/415VAC, MicroLogic 2.3 trip unit 400A, 4 poles 4d
Important message Important message: 
This product has been switched to new ComPacT range and is no longer commercialized.
Schneider Electric
Characteristics
Main
Range ComPact
Product name ComPact NSX
Range of product ComPact NSX400...630
Device short name NSX400H
Product or component type Circuit breaker
Device application Distribution
Number of poles 4P
Protected poles description 4t
3t
3t + N/2
Neutral position Left
[In] rated current 400 A at 40 °C
[Ue] rated operational voltage 690 V AC 50/60 Hz
Network type AC
Network frequency 50/60 Hz
Suitability for isolation Yes conforming to EN/IEC 60947-2
Utilisation category Category A
[Icu] rated ultimate short-circuit breaking capacity 85 kA at 240 V AC 50/60 Hz conforming to UL 508
65 kA at 480 V AC 50/60 Hz conforming to UL 508
100 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
35 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2
50 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
65 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
70 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
20 kA at 600 V AC 50/60 Hz conforming to UL 508
20 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
Performance level H 70 kA 415 V AC
Trip unit name MicroLogic 2.3
Trip unit technology Electronic
Trip unit protection functions LSoI
Control type Toggle
Circuit breaker mounting mode Fixed
Complementary
[Ui] rated insulation voltage 800 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 8 kV
[Ics] rated service short-circuit breaking capacity 11 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2
10 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
100 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
50 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2
65 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
70 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
Mechanical durability 15000 cycles
Electrical durability 3000 cycles at 690 V In
6000 cycles at 690 V In/2
6000 cycles at 440 V In
12000 cycles at 440 V In/2
Mounting support Backplate
Upside connection Front
Downside connection Front
Connection pitch 45 mm
Protection type L : for overload protection (long time)
So : for short time short-circuit protection with fixed delay
I : for instantaneous short-circuit protection
Trip unit rating 400 A at 40 °C
Long-time pick-up adjustment type Ir (thermal protection) Adjustable 9 settings
[Ir] long-time protection pick-up adjustment range 160...400 A
Long-time protection delay adjustment type tr Fixed
[tr] long-time protection delay adjustment range 16 s at 6 x Ir
Thermal memory 20 minutes before and after tripping
Short-time protection pick-up adjustment type Isd Adjustable 9 settings
[Isd] Short-time protection pick-up adjustment range 1.5...10 x Ir
Short-time protection delay adjustment type tsd Fixed
Instantaneous protection pick-up adjustment type Ii Fixed
[Ii] instantaneous protection pick-up adjustment range 4800 A
Earth-leakage protection Without
Neutral protection settings 0.5 x Ir (3t + N/2)
1 x Ir (4t)
No protection (3t)
Zone selective interlocking ZSI Without
Number of slots for electrical auxiliaries 6 slot(s)
Local signalling Flashing LED (green) for ready to operate
LED 105 % Ir (red) for overload
LED 90 % Ir (orange) for overload
Width (W) 185 mm
Height (H) 255 mm
Depth (D) 110 mm
Net weight 7.9 kg
Environment
Standards EN/IEC 60947
Product certifications CCC
EAC
Marine
Overvoltage category Class II
Electrical shock protection class Class II
Pollution degree 3 conforming to IEC 60664-1
IP degree of protection IP40 conforming to IEC 60529
IK degree of protection IK07 conforming to IEC 62262
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -50…85 °C
Relative humidity 0…95 %
Operating altitude 0...2000 m without derating
2000 m...5000 m with derating
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.0 cm
Package 1 Width 20.0 cm
Package 1 Length 29.0 cm
Package 1 Weight 7.403 kg
Unit Type of Package 2 S04
Number of Units in Package 2 3
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 23.11 kg
Offer Sustainability
SCIP Number 25ca3248-85d0-423a-a9d8-5b7aeb52e7b6
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Carbon footprint (kg CO2 eq, Total Life cycle) 812
Contractual warranty
Warranty 18 months