Schneider-Electric
 
LV432810 picture- web-product-data-sheet
LV432810
Circuit breaker basic frame, ComPact NSX630L, 150kA at 415VAC 50/60 Hz, 630A, without trip unit, 4 poles
Important message Important message: 
This product has been switched to new ComPacT range and is no longer commercialized.
Schneider Electric
Characteristics
Main
Range ComPact
Range of product ComPact NSX400...630
Device short name Compact NSX630L
Product or component type Basic frame
Device application Distribution
Circuit breaker name Compact NSX630L
Number of poles 4P
Neutral position Left
[In] rated current 630 A at 40 °C
[Ue] rated operational voltage 690 V AC 50/60 Hz
Network type AC
Network frequency 50/60 Hz
Suitability for isolation Yes conforming to EN/IEC 60947-2
Utilisation category Category A
[Icu] rated ultimate short-circuit breaking capacity 130 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
150 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
150 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
50 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2
70 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
35 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
Performance level L 150 kA 415 V AC
Control type Toggle
Mounting mode Fixed
Complementary
[Ui] rated insulation voltage 800 V AC 50/60 Hz conforming to IEC 60947-2
[Uimp] rated impulse withstand voltage 8 kV conforming to IEC 60947-2
[Ics] rated service short-circuit breaking capacity 130 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
150 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
150 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
70 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2
12 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2
12 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
Mechanical durability 15000 cycles conforming to IEC 60947-2
Electrical durability 6000 cycles 690 V AC 50/60 Hz In/2 conforming to IEC 60947-2
2000 cycles 690 V AC 50/60 Hz In conforming to IEC 60947-2
4000 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-2
8000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-2
Mounting support Backplate
Upside connection Front
Downside connection Front
Connection pitch 45 mm
Protection type Without protection
Width (W) 185 mm
Height (H) 255 mm
Depth (D) 110 mm
Environment
Standards EN/IEC 60947-2
UL 508
Product certifications CSA
UL
Pollution degree 3 conforming to IEC 60664-1
IP degree of protection IP40 conforming to IEC 60529
IK degree of protection IK07 conforming to IEC 62262
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -50…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14.8 cm
Package 1 Width 20.2 cm
Package 1 Length 29.3 cm
Package 1 Weight 6.008 kg
Unit Type of Package 2 P12
Number of Units in Package 2 28
Package 2 Height 45 cm
Package 2 Width 80 cm
Package 2 Length 120 cm
Package 2 Weight 184 kg
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: DINP, which is known to the State of California to cause cancer, and DIDP, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Carbon footprint (kg CO2 eq, Total Life cycle) 1625
Contractual warranty
Warranty 18 months