|
|
|
LV432855
ammeter module, ComPact NSX630, 630 A rating, 3 poles
|
|
|
|
|
End of Commercialization JAN 08, 2021
|
|
|
|
|
Main
Device short name
|
ammeter module
|
Product or component type
|
Ammeter
|
Device application
|
Metering
|
Range compatibility
|
ComPact ComPact NSX630
|
Poles description
|
3P
|
[In] rated current
|
630 A
|
Accuracy class
|
Class 4.5
|
Complementary
Measurement accuracy
|
Ammeter: +/- 6 %
|
Environment
Electrical shock protection class
|
Class II
|
IP degree of protection
|
IP40 conforming to IEC 60529
|
IK degree of protection
|
IK04 conforming to IEC 62262
|
Offer Sustainability
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
California proposition 65
|
WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
|
Contractual warranty
|
|