Range
|
ComPact
|
Product name
|
ComPact NSX
|
Range of product
|
ComPact NSX400...630
|
Device short name
|
VigiCompact NSX630N
|
Product or component type
|
Circuit breaker with Vigi add-on
|
Device application
|
Distribution
|
Number of poles
|
3P
|
Protected poles description
|
3t
|
[In] rated current
|
630 A at 40 °C
|
[Ue] rated operational voltage
|
440 V AC 50/60 Hz
|
Network type
|
AC
|
Network frequency
|
50/60 Hz
|
Suitability for isolation
|
Yes conforming to EN/IEC 60947-2
|
Utilisation category
|
Category A
|
[Icu] rated ultimate short-circuit breaking capacity
|
85 kA at 240 V AC 50/60 Hz conforming to UL 508
22 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2
85 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
10 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
30 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
20 kA at 600 V AC 50/60 Hz conforming to UL 508
50 kA at 480 V AC 50/60 Hz conforming to UL 508
50 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
42 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
|
Performance level
|
N 50 kA 415 V AC
|
Trip unit name
|
MicroLogic 2.3
|
Trip unit technology
|
Electronic
|
Trip unit protection functions
|
LSoI
|
Control type
|
Toggle
|
Circuit breaker mounting mode
|
Fixed
|
[Ui] rated insulation voltage
|
800 V AC 50/60 Hz
|
[Uimp] rated impulse withstand voltage
|
8 kV
|
[Ics] rated service short-circuit breaking capacity
|
11 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2
85 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
10 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
50 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
30 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2
42 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
|
Mechanical durability
|
15000 cycles
|
Electrical durability
|
2000 cycles at 690 V In
6000 cycles at 690 V In/2
4000 cycles at 440 V In
8000 cycles at 440 V In/2
|
Mounting support
|
Backplate
|
Upside connection
|
Front
|
Downside connection
|
Front
|
Connection pitch
|
45 mm
|
Protection type
|
L : for overload protection (long time)
So : for short time short-circuit protection with fixed delay
I : for instantaneous short-circuit protection
|
Trip unit rating
|
630 A at 40 °C
|
Long-time pick-up adjustment type Ir (thermal protection)
|
Adjustable 9 settings
|
[Ir] long-time protection pick-up adjustment range
|
250...630 A
|
Long-time protection delay adjustment type tr
|
Fixed
|
[tr] long-time protection delay adjustment range
|
16 s at 6 x Ir
|
Thermal memory
|
20 minutes before and after tripping
|
Short-time protection pick-up adjustment type Isd
|
Adjustable 9 settings
|
[Isd] Short-time protection pick-up adjustment range
|
1.5...10 x Ir
|
Short-time protection delay adjustment type tsd
|
Fixed
|
Instantaneous protection pick-up adjustment type Ii
|
Fixed
|
[Ii] instantaneous protection pick-up adjustment range
|
6900 A
|
Earth-leakage protection
|
With
|
Earth-leakage add-on module name
|
MB
|
Earth-leakage protection class
|
Class A
|
Earth-leakage protection sensitity adjustment type IΔn
|
Fixed
|
[IΔn] earth-leakage protection sensitivity adjustment range
|
0.3 A
|
Earth-leakage protection time delay adjustement type Δt
|
Adjustable 4 settings
|
Zone selective interlocking ZSI
|
Without
|
Number of slots for electrical auxiliaries
|
7 slot(s)
|
Local signalling
|
Flashing LED (green) for ready to operate
LED 105 % Ir (red) for overload
LED 90 % Ir (orange) for overload
|
Width (W)
|
135 mm
|
Height (H)
|
355 mm
|
Depth (D)
|
110 mm
|
Net weight
|
6.2 kg
|