Schneider-Electric
 
LV432956 picture- web-product-data-sheet
LV432956
switch disconnector ComPact NSX630 NA, 3 poles, 630 A
Important message Important message: 
This product has been switched to new ComPacT range and is no longer commercialized.
Schneider Electric
Characteristics
Main
Range ComPact
Product name ComPact NSX
Product or component type Switch disconnector
Device short name Compact NSX630NA
Poles description 3P
Network type AC
[Ue] rated operational voltage 690 V AC 50/60 Hz conforming to IEC 60947-3
[Ie] rated operational current AC-22A: 630 A AC 50/60 Hz 220...690 V
AC-23A: 630 A AC 50/60 Hz 220...690 V
[Ui] rated insulation voltage 800 V AC 50/60 Hz conforming to IEC 60947-3
[Uimp] rated impulse withstand voltage 8 kV conforming to IEC 60947-3
[Ith] conventional free air thermal current 630 A at 60 °C
[Icm] rated short-circuit making capacity 330 kA with upstream protection circuit breaker
8.5 kA switch-disconnector alone
Breaking capacity code NA
Suitability for isolation Yes conforming to EN 60947-3
Yes conforming to IEC 60947-3
Contact position indicator Yes
Visible break No
Pollution degree 3 conforming to IEC 60664-1
Complementary
Control type Toggle
Mounting mode Fixed
Mounting support Backplate
Upside connection Front
Downside connection Front
[Icw] rated short-time withstand current 2.32 kA during 20 s conforming to IEC 60947-3
6 kA during 1 s conforming to IEC 60947-3
6 kA during 3 s conforming to IEC 60947-3
Mechanical durability 15000 cycles conforming to IEC 60947-3
Electrical durability AC-22A: 1500 cycles 690 V AC 50/60 Hz In conforming to IEC 60947-3
AC-22A: 3000 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-3
AC-22A: 3000 cycles 690 V AC 50/60 Hz In/2 conforming to IEC 60947-3
AC-22A: 6000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-3
AC-23A: 1500 cycles 690 V AC 50/60 Hz In conforming to IEC 60947-3
AC-23A: 3000 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-3
AC-23A: 3000 cycles 690 V AC 50/60 Hz In/2 conforming to IEC 60947-3
AC-23A: 6000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-3
Connection pitch 45 mm
Height 255 mm
Width 140 mm
Depth 110 mm
Net weight 5.2 kg
Environment
Standards EN/IEC 60947-3
Product certifications IECEE CB Scheme
IP degree of protection IP40 conforming to IEC 60529
IK degree of protection IK07 conforming to IEC 62262
Electrical shock protection class Class II
Ambient air temperature for operation -35…70 °C
Ambient air temperature for storage -55…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.5 cm
Package 1 Width 15.8 cm
Package 1 Length 29.0 cm
Package 1 Weight 5.583 kg
Unit Type of Package 2 S04
Number of Units in Package 2 3
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 17.851 kg
Offer Sustainability
SCIP Number 25ca3248-85d0-423a-a9d8-5b7aeb52e7b6
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Carbon footprint (kg CO2 eq, Total Life cycle) 1623
Contractual warranty
Warranty 18 months