Schneider-Electric
 
LV433638 picture- web-product-data-sheet
LV433638
Long terminal shield, ComPact INV/INS 630b to 1600, 3 poles
Schneider Electric
Characteristics
Main
Product or component type Terminal shield
Range compatibility ComPact ComPact NS
ComPact ComPacT INS
ComPact Compact INV
Accessory / separate part type Insulation accessories
Poles description 3P
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.500 cm
Package 1 Width 15.200 cm
Package 1 Length 20.800 cm
Package 1 Weight 365.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 4
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.850 kg
Unit Type of Package 3 P12
Number of Units in Package 3 32
Package 3 Height 41.500 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 26.272 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
PVC free Yes
Take-back No