Schneider-Electric
 
LV433683 picture- web-product-data-sheet
LV433683
Short terminal shield, PowerPact L, 3 poles, with gasket
Schneider Electric
Characteristics
Main
Product or component type Short terminal shield
Range compatibility ComPact ComPact NSX
Accessory / separate part type Insulation accessories
Poles description 3P
[In] rated current 0…630 A
Complementary
Performance level HB1
R
HB2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 10 cm
Package 1 Length 14 cm
Package 1 Weight 124 g
Unit Type of Package 2 S03
Number of Units in Package 2 20
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 2.967 kg
Unit Type of Package 3 P12
Number of Units in Package 3 160
Package 3 Height 45 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 35.75 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov