Schneider-Electric
 
LV433684 picture- web-product-data-sheet
LV433684
short terminal shield - 4 poles
Schneider Electric
Characteristics
Main
Product or component type Short terminal shield
Range compatibility ComPact ComPact NSX
Accessory / separate part type Insulation accessories
Poles description 4P
[In] rated current 0…630 A
Complementary
Performance level HB2
HB1
R
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 10.000 cm
Package 1 Length 19.000 cm
Package 1 Weight 29.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 15
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 922.000 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov