Schneider-Electric
 
LV434023 picture- web-product-data-sheet
LV434023
energy sensor, PowerTag Monoconnect 630A 3P+N
Schneider Electric
Characteristics
Main
Range of product PowerLogic
Product name PowerTag M630
Product or component type Energy sensor
Poles 3P + N
Maximum current [Imax] 630 A
[Ib] Basic current 100 A
Starting current 400 mA
Saturation current 1260 A
Product specific application Energy management
Overload alarm
Power factor
Load monitoring
Circuit monitoring
Concentrator compatibility Acti9 Smartlink SI B
Acti9 Smartlink SI D
Acti9 PowerTag Link C
Acti9 PowerTag Link
Acti9 PowerTag Link HD
Harmony Hub
Wiser IP module
EcoStruxure Panel Server Universal
EcoStruxure Panel Server Advanced
PrismaSet Active
Range compatibility Compact NSX Compact NSX400...630
Compact INS Compact INS320...630
Compact INV Compact INV320...630
Compact NS Compact NS400/630
EasyPact EasyPact CVS400
EasyPact EasyPact CVS630
Type of measurement Active and reactive energy
Active and reactive power
Apparent power
Current
Voltage
Power factor
Accuracy class Class 1 active energy conforming to IEC 61557-12
Class 2 reactive energy conforming to IEC 61557-12
Class 1 active power conforming to IEC 61557-12
Class 2 reactive power conforming to IEC 61557-12
Class 2 apparent power conforming to IEC 61557-12
Class 1 current conforming to IEC 61557-12
Class 0.5 voltage conforming to IEC 61557-12
Class 1 power factor conforming to IEC 61557-12
Metering type Power factor 0...1: class 1 at 25 °C conforming to IEC 61557-12
Active energy Ep IN/OUT/tot 0...281 x 10exp(9) kWh: class 1 at 25 °C conforming to IEC 61557-12
Reactive energy Ep IN/OUT/tot 0...281 x 10exp(9) kVARh: class 2 at 25 °C conforming to IEC 61557-12
Voltage U12, U23, U31 320...480 V: class 0.5 at 25 °C conforming to IEC 61557-12
Voltage V1N, V2N, V3N 184...276 V: class 0.5 at 25 °C conforming to IEC 61557-12
Current I1, I2, I3, Iavg 20...630 A: class 1 at 25 °C conforming to IEC 61557-12
Apparent power S, S1, S2, S6 221 VA...1048 kVA: class 2 at 25 °C conforming to IEC 61557-12
Active power P, P1, P2, P6 221 W...1048 kW: class 1 at 25 °C conforming to IEC 61557-12
Reactive power Q, Q1, Q2, Q6 221 VAR...1048 kVAR: class 2 at 25 °C conforming to IEC 61557-12
Frequency 45...65 Hz
Mounting location Bottom
Mounting support On circuit breaker
Connection pitch 45 mm
Product destination Switchboard
Event management Voltage loss with measured current at voltage loss
Transmission support medium Radio frequency 2.4…2.4835 GHz conforming to IEEE 802.15.4 (11…26) transmission time < 5 ms
Maximum emission power 10 mW
Complementary
[Imp] maximum permanent current 1.2 x In
Mounting mode Bolt-on
Tightening torque 50 N.m
Supply voltage 230 V AC, +/- 20 %, between phase and neutral
400 V AC, +/- 20 %, between phases
Network frequency 50 Hz
60 Hz
Maximum power consumption 3.7 VA
Standards IEC 61557-12
IEC 61010-1
ETSI EN 301 487-1
IEC 61010-2-030
IEC 61326-1
ETSI EN 300 328
Height 91 mm
Width 185 mm
Depth 110 mm
Net weight 1000 g
Colour Dark grey (RAL 7016)
Environment
Quality labels CE
Directives 2014/53/EU - radio equipment directive
Operating altitude 0...2000 m
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -50…85 °C
Overvoltage category IV conforming to IEC 61010-1
Measurement category Category III conforming to IEC 61010-2-030
IP degree of protection IP20
IK degree of protection IK07 conforming to IEC 60068-2-75 test Ehb
Pollution degree 3
Relative humidity 0…95 % at 55 °C conforming to IEC 60721-3-3
Vibration resistance 3M4 conforming to IEC 60721-3-3
Electromagnetic compatibility Industrial electromagnetic environment conforming to IEC 61326-1
Radiated EMC conforming to ETSI EN 301 489-17
Electromagnetic emission conforming to IEC 62311
Environmental characteristics Indoor use
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.0 cm
Package 1 Width 15.0 cm
Package 1 Length 21.0 cm
Package 1 Weight 1.32 kg
Unit Type of Package 2 S02
Number of Units in Package 2 2
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.982 kg
Unit Type of Package 3 P06
Number of Units in Package 3 32
Package 3 Height 73.0 cm
Package 3 Width 60.0 cm
Package 3 Length 80.0 cm
Package 3 Weight 56.0 kg
Offer Sustainability
SCIP Number B59c5c5a-aa9d-4410-93ab-f135cf374f64
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months