Schneider-Electric
 
LV434195 picture- web-product-data-sheet
LV434195
Communication cable, ComPacT NS, MasterPact, breaker ULP cord, 0.35m length
Schneider Electric
Characteristics
Main
Device short name cord L = 0.35 m
Product or component type Single-end prefabricated cable
Range compatibility MasterPact MasterPact MTZ
MasterPact MasterPact NW
MasterPact MasterPact NT
ComPacT new generation ComPacT NS new generation
ComPact ComPact NS
Complementary
Localisation on device External
Internal
Connector type 1 RJ45
Length 0.35 m
Accessory / separate part category Spare part
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 11.5 cm
Package 1 Length 3.5 cm
Package 1 Weight 24.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 60
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.153 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months