Schneider-Electric
 
LV434198 picture- web-product-data-sheet
LV434198
Communication cable, ComPacT NS, MasterPact, breaker ULP cord, 5m length
Schneider Electric
Characteristics
Main
Device short name cord L = 5 m
Product or component type Single-end prefabricated cable
Range compatibility MasterPact MasterPact MTZ
MasterPact MasterPact NW
MasterPact MasterPact NT
ComPacT new generation ComPacT NS new generation
ComPact ComPact NS
Complementary
Localisation on device External
Internal
Connector type 1 RJ45
Communication network type ULP
Length 5 m
Accessory / separate part category Spare part for ComPact NS630b...1600
Spare part for ComPact NS1600b...3200
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 7.2 cm
Package 1 Length 12.0 cm
Package 1 Weight 152.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 66
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 10.671 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months