Schneider-Electric
 
LV434200 picture- web-product-data-sheet
LV434200
ULP wiring accessory, ComPacT NSX, NSX cord, 0.35m length, voltage below 480VAC
Schneider Electric
Characteristics
Main
Device short name cord L = 0.35 m
Product or component type Terminal block connector
Range compatibility ComPact ComPact NSX DC
PowerPact PowerPact Multistandard
ComPact ComPact NSX
Complementary
Mounting mode By clips
Localisation on device Internal
Connector type 1 RJ45
[Ue] rated operational voltage <= 480 V
Length 0.35 m
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 9.000 cm
Package 1 Length 13.000 cm
Package 1 Weight 42.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 46
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.282 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 79a90f7d-128a-434a-bffd-1c1b94bd59b4
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 2
Contractual warranty
Warranty 18 months