Schneider-Electric
 
LV434205 picture- web-product-data-sheet
LV434205
breaker status and control module, BSCM, ComPact NSX
Schneider Electric
Characteristics
Main
Range of product ComPact NSX100...250
ComPact NSX400...630
Device short name breaker status control module
Product or component type Communication module
Range compatibility ComPact ComPact NSX
PowerPact PowerPact Multistandard
Function of module Control circuit breaker
Get breaking status
Complementary
[Us] rated supply voltage 24 V DC
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.4 cm
Package 1 Width 5.5 cm
Package 1 Length 11.6 cm
Package 1 Weight 35 g
Unit Type of Package 2 S02
Number of Units in Package 2 46
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 1.9 kg
Offer Sustainability
SCIP Number D0da0415-5870-4b8c-88f8-d8fa0c58015a
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 20
Contractual warranty
Warranty 18 months