Schneider-Electric
 
LV434206 picture- web-product-data-sheet
LV434206
pocket battery for MicroLogic, ComPact NSX, ComPact NSXm
Schneider Electric
Characteristics
Main
Product or component type Pocket battery
Accessory / separate part category Support accessory
Range compatibility ComPacT new generation ComPacT NSX new generation
PowerPact PowerPact Multistandard
TeSys TeSys GV4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 7.0 cm
Package 1 Length 11.0 cm
Package 1 Weight 120.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 35
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.42 kg
Offer Sustainability
SCIP Number 17fb0712-3ed9-41df-a85b-8ac5f71aa6c3
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Take-back No
Removable battery No
Contractual warranty
Warranty 18 months